Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-INOX-PVDF-Ex-d Metr. - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-INOX-PVDF-Ex-d 1.633.1600.51
AG
Thread
M 16 x 1.5
D1
3-7 mm
GL
16 mm
H
22.0 mm
SW
20 mm
DT
Operating Temperature
-20°C - 130°C
BN
Order No.
1.633.1600.51
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices